??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
3120.200
HELP_VARIABLE
Company
Rittal
Description
3120 - Speed control - for use with 1~ AC - motors
Bill of material
3120.200
BEST
Model No.
3120.200
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Speed control
BEZ2
Designation 2
for use with 1~ AC - motors
B
Width
105 mm
H
Height
90.5 mm
T
Depth
60.2 mm
SP
rated operating voltage
100-230 V/AC
CNSECLASS51
27-18-07-92
CNSECLASS70
27-21-07-07
CNSECLASS80
27-14-23-20
CNSETIM40
EC000256
GEW
Gewicht
0.360 kg
Anteprima + Generazione integrate
Anteprima
Download CAD
3D
Dimensione
2D