??
Catalog navigation
CAD模型選擇
可提供的產品: 3
3310.700
HELP_VARIABLE
公司
Rittal
描述
3310 - Cooling module Blue e - performance category 2500 W
明细表
3310.700
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
BEZ2
Designation 2
B
Width
501 mm
H
Height
1608.5 mm
T
Depth
135 mm
GL
total capacity
SP
rated operating voltage
MAT
Material
CNSECLASS51
27-18-07-02
CNSECLASS70
27-18-07-02
CNSECLASS80
27-18-07-02
CNSETIM40
EC002510
GEW
Gewicht
kg
Embedded Preview + Generation
預覽
CAD模型下載
3D
尺寸
2D