??
Catalog navigation
CAD model selection
Selectable products: 1
3237.400
HELP_VARIABLE
Company
Rittal
Description
3237 - Blue e+ EMC-Outlet filter
Bill of material
3237.400
BEST
Model No.
3237.400
DETAIL
Detail
INFOWWW
Website
Website
BEZ1
Designation 1
Blue e+ outlet filter EMC, RAL 7035
B
Width
116.5 mm
H
Height
116.5 mm
T
Depth
16 mm
ET
Installation depth
17 mm
FARBE
Colour
RAL 7035
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D