??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
7688.000
HELP_VARIABLE
Company
Rittal
Description
19" mounting angles - for CS New Basic enclosures
Bill of material
7688.000
BEST
Model No.
7688.000
INFOWWW
webseite
webseite
BEZ1
Designation 1
19" mounting angles
BEZ2
Designation 2
for CS New Basic enclosures
H
For housing height
1200 mm
HE
24
GEW
Weight
1.400 kg
CNSECLASS51
27-18-25-04
CNSECLASS70
27-18-09-07
CNSECLASS80
27-18-09-07
CNSETIM40
EC002620
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D