??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
6206.380
HELP_VARIABLE
Company
Rittal
Description
Angle coupling 90° CP 60/40 for support arm connection - Support arm system CP 60
Bill of material
6206.380
BEST
Model No.
6206.380
W
Angle
°
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Angle coupling 90° CP 60
BEZ2
Designation 2
for support arm connection Ø 130 mm
GEW
Weight
1.800 kg
CNSECLASS51
27-18-92-47
CNSECLASS70
27-18-92-61
CNSECLASS80
27-40-05-56
CNSETIM40
EC000882
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D