??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
7240.201
HELP_VARIABLE
Company
Rittal
Description
Socket strips in an aluminium duct - For IEC 320 connectors with IEC 320 input
Bill of material
7240.201
BEST
Part number
7240.201
INFOWWW
Website
Website
DETAIL
BEZ1
Designation 1
Socket strips
BEZ2
Designation 2
Input 1x10A C14
BEZ3
Designation 3
Outputs 9xC13
B
Width
44 mm
T
Depth
44 mm
L
Length
482.6 mm
GEW
Weight
0.610 kg
CNSECLASS51
27-14-26-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-14-26-04
CNSETIM40
EC000330
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D