??
Catalog navigation
CAD model selection
Selectable products: 1
9828.550(2)
HELP_VARIABLE
Company
Rittal
Description
CS Toptec - Outdoor enclosures
Bill of material
9828.550(2)
BEST
Model No.
9828.550
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
CS Toptec
BEZ2
Designation 2
WHD: 800x1200x800 mm, with a cutout for an outdoor cooling unit
B
Width
800 mm
H
Height
1200 mm
T
Depth
800 mm
GEW
Weight
84.000 kg
CNSECLASS51
27-18-03-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.