??
Catalog navigation
CAD model selection
Selectable products: 1
9792.055 (2)
HELP_VARIABLE
Company
Rittal
Description
AX Outdoor Housing - Aluminium
Bill of material
9792.055 (2)
BEST
Model No.
9792.055
DETAIL
Detail
BEZ1
Designation 1
AX Outdoor Housing
BEZ2
Designation 2
Aluminium
B
Width
421 mm
H
Height
550 mm
T
Depth
308 mm
GEW
Weight
0.010 kg
CNSECLASS51
27-18-03-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D