??
Catalog navigation
CAD model selection
Selectable products: 1
9791.025
HELP_VARIABLE
Company
Rittal
Description
CS wall-mounted enclosures - Double-walled
Bill of material
9791.025
BEST
Model No.
9791.025
DETAIL
Detail
INFOWWW
Website
Website
BEZ1
Designation 1
CS wall-mounted enclosures
B
Width
420 mm
H
Height
560 mm
T
Depth
210 mm
B3
Mounting plate width
320 mm
H3
Mounting plate height
410 mm
GEW
Weight
9.500 kg
INFOPAGE
outdoor_s10
CNSECLASS51
27-18-03-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
B2
350 mm
H2
440 mm
T2
170 mm
PPATH
assemblies/cs_wandgehaeuse_asmtpl.prj
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D