??
Catalog navigation
CAD model selection
Selectable products: 1
9783.530 (2)
HELP_VARIABLE
Company
Rittal
Description
CS New Basic enclosures - Single-walled
Bill of material
9783.530 (2)
BEST
Model No.
9783.530
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
CS New Basic enclosures
B
Width
600 mm
H
Height
1200 mm
T
Depth
500 mm
GEW
Weight
38.000 kg
CNSECLASS51
27-18-03-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D