??
Catalog navigation
CAD model selection
Selectable products: 1
9765.095
HELP_VARIABLE
Company
Rittal
Description
Mounting plates - for CS New Basic enclosures
Bill of material
9765.095
BEST
Model No. TS
9765.095
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Mounting plates
BEZ2
Designation 2
for CS New Basic enclosures
SB
For housing width
800 mm
SH
For housing height
1200 mm
F
Width
699 mm
G
Height
1096 mm
GEW
Weight
15.000 kg
CNSECLASS51
27-18-92-31
CNSECLASS70
27-40-92-16
CNSECLASS80
27-40-92-16
CNSETIM40
EC000213
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.