??
Catalog navigation
CAD model selection
Selectable products: 1
9686.589
HELP_VARIABLE
Company
Rittal
Description
PE/PEN-baying bracket E-Cu - VX25 Power
Bill of material
9686.589
BEST
Model No. SV
9686.589
BEZ1
Designation 1
SV PE/PEN-baying bracket E-Cu 80x10 mm
B
Width
180 mm
H
Height
80 mm
T
Depth
10 mm
CNSECLASS51
27-18-06-15
CNSECLASS70
27-40-06-05
CNSECLASS80
27-40-92-21
CNSETIM40
EC001522
GEW
Gewicht
2.562 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.