??
Catalog navigation
CAD model selection
Selectable products: 1
9686.548
HELP_VARIABLE
Company
Rittal
Description
SV PE/PEN-E-Cu busbars - VX25 Power
Bill of material
9686.548
BEST
Model No. SV
9686.548
BEZ1
Designation 1
SV PE/PEN-E-Cu busbars 40x10 mm
SB
For enclosure width
800 mm
VE
Packs of
2
B
Width
700 mm
H
Height
40 mm
T
Depth
10 mm
CNSECLASS51
27-18-92-15
CNSECLASS70
27-40-06-05
CNSECLASS80
27-40-06-05
CNSETIM40
EC001522
GEW
Gewicht
5.040 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.