??
Catalog navigation
CAD model selection
Selectable products: 1
9686.100
HELP_VARIABLE
Company
Rittal
Description
Busbar support - for distribution busbar system
Bill of material
9686.100
BEST
Model No. SV
9686.100
INFOWWW
Website
Website
BEZ1
Designation 1
Busbar support
BEZ2
Designation 2
for distribution busbar system
B
Width
300.0 mm
H
Height
138.5 mm
VE
Packs of
2 pc(s).
CNSECLASS51
27-40-06-13
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-07
CNSETIM40
EC001166
GEW
Gewicht
1.320 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D