??
Catalog navigation
CAD model selection
Selectable products: 1
9686.030
HELP_VARIABLE
Company
Rittal
Description
Busbar support - VX25 Power
Bill of material
9686.030
BEST
Model No. SV
9686.030
BEZ1
Designation 1
SV Busbar support (Baying) 50x10mm
B
Width
384.5 mm
H
Height
204 mm
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-07
CNSETIM40
EC001166
GEW
Gewicht
3.500 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D