??
Catalog navigation
CAD model selection
Selectable products: 1
9683.783
HELP_VARIABLE
Company
Rittal
Description
Support frame - for DIN rail-mounted devices
Bill of material
9683.783
BEST
Model No. SV
9683.783
INFOWWW
webseite
webseite
BEZ1
Designation 1
SV Support frame for DIN rail-mounted devices
BEZ2
Designation 2
2 x 36 pitch units, for VX
B
For enclosure width
800 mm
H
For compartment height
300 mm
VE
Packs of
1 pc(s).
GEW
Weight
4.300 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.