??
Catalog navigation
CAD model selection
Selectable products: 1
9683.680(2)
HELP_VARIABLE
Company
Rittal
Description
Partial mounting plate - VX25 Power
Bill of material
9683.680(2)
BEST
Model No. SV
9683.680
DETAIL
BEZ1
Designation 1
Partial mounting plate
BEZ2
Designation 2
WxHxD 800x1000x0mm
B
For enclosure width
800 mm
H
For compartment height
1000 mm
B1
Width
711 mm
H1
Height
993.5 mm
VE
Packs of
1
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
16.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.