??
Catalog navigation
CAD model selection
Selectable products: 1
9683.506
HELP_VARIABLE
Company
Rittal
Description
Plastic gland plate - for compartment divider
Bill of material
9683.506
BEST
Model No. SV
9683.506
INFOWWW
webseite
webseite
BEZ1
Designation 1
SV Plastic gland plate
BEZ2
Designation 2
for compartment divider
B
Width
450 mm
H
Height
251 mm
VE
Packs of
2 Pcs.
GEW
Weight
1.054 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D