??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
9683.504
HELP_VARIABLE
Company
Rittal
Description
Plastic gland plate - for compartment divider
Bill of material
9683.504
BEST
Model No. SV
9683.504
INFOWWW
webseite
webseite
BEZ1
Designation 1
SV Plastic gland plate
BEZ2
Designation 2
for compartment divider
B
Width
250 mm
H
Height
251 mm
VE
Packs of
2 Pcs.
GEW
Weight
0.608 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
Embedded Preview + Generation
Previsualización
Descarga de CAD
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.