??
Catalog navigation
CAD model selection
Selectable products: 1
9683.464
HELP_VARIABLE
Company
Rittal
Description
SV Functional space divider for VX - VX25 Power
Bill of material
9683.464
BEST
Model No. SV
9683.464
BEZ1
Designation 1
SV Functional space divider for VX
BEZ2
Designation 2
WxHxD 600x0x400mm
B
For enclosure width
600 mm
T
For functional space depth
400 mm
B1
Width
511 mm
T1
Depth
380.5 mm
VE
Packs of
2
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
D5
205.000
D6
150.000
D7
64.000
GEW
Gewicht
4.620 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.