??
Catalog navigation
CAD model selection
Selectable products: 1
9683.426
HELP_VARIABLE
Company
Rittal
Description
SV Functional space divider for VX - VX25 Power
Bill of material
9683.426
BEST
Model No. SV
9683.426
BEZ1
Designation 1
SV Functional space divider for VX
BEZ2
Designation 2
WxHxD 1200x0x600mm
B
For enclosure width
1200 mm
T
For functional space depth
600 mm
B1
Width
1111 mm
T1
Depth
580.5 mm
VE
Packs of
2
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
D5
205.000
D6
150.000
D7
64.000
GEW
Gewicht
11.240 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.