??
Catalog navigation
CAD model selection
Selectable products: 1
9683.328
HELP_VARIABLE
Company
Rittal
Description
Mounting bracket - for air circuit-breaker support rail
Bill of material
9683.328
BEST
Model No. SV
9683.328
INFOWWW
webseite
webseite
BEZ1
Designation 1
SV Mounting bracket ACB
BEZ2
Designation 2
for VX
T
For functional space depth
800 mm
L
Length
758 mm
VE
Packs of
2 Pcs.
GEW
Weight
4.980 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.