??
Catalog navigation
CAD model selection
Selectable products: 1
9683.312
HELP_VARIABLE
Company
Rittal
Description
Air circuit-breaker support bar ACB - 48 x 26 mm
Bill of material
9683.312
BEST
Model No. SV
9683.312
INFOWWW
webseite
webseite
BEZ1
Designation 1
SV Air circuit-breaker support bar ACB
BEZ2
Designation 2
for VX
B
For enclosure width
1200 mm
L
Length
1096 mm
VE
Packs of
2 Pcs.
GEW
Weight
5.760 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.