??
Catalog navigation
CAD model selection
Selectable products: 1
9683.008 (2)
HELP_VARIABLE
Company
Rittal
Description
SV Functional space side panel for VX - VX25 Power
Bill of material
9683.008 (2)
BEST
Model No. SV
9683.008
DETAIL
BEZ1
Designation 1
SV Functional space side panel for VX
BEZ2
Designation 2
HxT 2000x800mm Rückbereich
SH
For enclosure height
2000 mm
H
Height
2150 mm
T
For functional space depth
800 mm
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
34.500 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.