??
Catalog navigation
CAD model selection
Selectable products: 1
9682.169(2)
HELP_VARIABLE
Company
Rittal
Description
Partial doors with viewing window - VX25 Power
Bill of material
9682.169(2)
BEST
Model No. SV
9682.169
DETAIL
BEZ1
Designation 1
Partial doors with viewing window
BEZ2
Designation 2
WxH 600x800mm
B
For enclosure width
600 mm
H
For enclosure hight
800 mm
CNSECLASS51
27-18-92-17
CNSECLASS70
27-18-22-90
CNSECLASS80
27-18-22-04
CNSETIM40
EC000747
GEW
Gewicht
9.720 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.