??
Catalog navigation
CAD model selection
Selectable products: 1
9682.108(2)
HELP_VARIABLE
Company
Rittal
Description
Partial doors - For VX
Bill of material
9682.108(2)
BEST
Model No. SV
9682.108
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Partial door
BEZ2
Designation 2
WxH 1000x800 mm
B
Width
1000 mm
H
Height
800 mm
VE
Packs of
1
CNSECLASS51
27-18-92-17
CNSECLASS70
27-18-22-90
CNSECLASS80
27-18-22-04
CNSETIM40
EC000747
GEW
Gewicht
16.040 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.