??
Catalog navigation
CAD model selection
Selectable products: 1
9681.686
HELP_VARIABLE
Company
Rittal
Description
Roof plates IP55, solid - for new large enclosure system
Bill of material
9681.686
BEST
Model No. SV
9681.686
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Roof plate IP55 solid
BEZ2
Designation 2
for new large enclosure system
BEZ3
Designation 3
WxD 800x600 mm
B
Width
800 mm
T
Depth
600 mm
VE
Packs of
1
CNSECLASS51
27-18-24-34
CNSECLASS70
27-18-24-05
CNSECLASS80
27-18-24-05
CNSETIM40
EC000744
GEW
Gewicht
7.240 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.