??
Catalog navigation
CAD model selection
Selectable products: 1
9681.204 (2)
HELP_VARIABLE
Company
Rittal
Description
Perforated mounting strip for partial doors - VX25 Power
Bill of material
9681.204 (2)
BEST
Model No. SV
9681.204
DETAIL
BEZ1
Designation 1
Perforated mounting strip for partial doors
B
For enclosure width
400 mm
H
To fit partial door height
150 mm - 800 mm mm
L
Length
198 mm
BEZ3
Designation 3
W=400
VE
Packs of
10 pc(s).
CNSECLASS51
27-18-92-17
CNSECLASS70
27-18-22-90
CNSECLASS80
27-40-05-01
CNSETIM40
EC000386
GEW
Gewicht
0.640 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D