??
Catalog navigation
CAD model selection
Selectable products: 1
9680.806(2)
HELP_VARIABLE
Company
Rittal
Description
VX 25 - Modular enclosures
Bill of material
9680.806(2)
BEST
Model No. SZ
9680.806
DETAIL
Detail
BEZ1
Designation 1
SV VX25 - Modular enclosures
BEZ2
Designation 2
WHD 800x2000x600mm
B
Width
800 mm
H
Height
2000 mm
T
Depth
600 mm
GEW
61.000 kg
CNSECLASS51
27-18-01-01
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.