??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
9680.227(2)
HELP_VARIABLE
Company
Rittal
Description
Fuse-switch-disconnector enclosure - Baying enclosure system VX25
Bill of material
9680.227(2)
BEST
Model No.
9680.227
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Baying enclosure system VX25
BEZ2
Designation 2
Fuse-switch-disconnector enclosure
BEZ3
Designation 3
sheet steel
B
Width
1200 mm
H
Height
2200 mm
T
Depth
800 mm
GEW
Weight
158.9 kg
CNSECLASS51
27-37-03-01
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.