??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
9680.025(2)
HELP_VARIABLE
Company
Rittal
Description
Fuse-switch-disconnector enclosure - Baying enclosure system VX25
Bill of material
9680.025(2)
BEST
Model No.
9680.025
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Baying enclosure system VX25
BEZ2
Designation 2
Fuse-switch-disconnector enclosure
BEZ3
Designation 3
sheet steel
B
Width
1000 mm
H
Height
2200 mm
T
Depth
600 mm
GEW
Weight
135.2 kg
CNSECLASS51
27-37-03-01
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Размер
2D