??
Catalog navigation
CAD model selection
Selectable products: 1
9677.925
HELP_VARIABLE
Company
Rittal
Description
Contact hazard protection cover plate - for connection block
Bill of material
9677.925
BEST
Part number
9677.925
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Contact hazard protection cover plate
BEZ2
Designation 2
for connection block
B
Width
105 mm
H
Height
245 mm
VE
Packs of
1 pc(s).
GEW
Weight
0.320 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-14-24-14
CNSECLASS80
27-14-21-16
CNSETIM40
EC000775
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D