??
Catalog navigation
CAD model selection
Selectable products: 1
9677.915
HELP_VARIABLE
Company
Rittal
Description
Connection block - For connecting cables and laminated copper bars
Bill of material
9677.915
BEST
Part number
9677.915
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Connection block 1000A, 690 V
BEZ2
Designation 2
box terminal
AR
Connection of round conductors
185 - 300 mm²
KS
Klemmraum für lamellierte Kupferschienen BxH
mm
VE
Packs of
1 pc(s).
GEW
Weight
1.350 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.