??
Catalog navigation
CAD model selection
Selectable products: 1
9677.905
HELP_VARIABLE
Company
Rittal
Description
Connection adaptors - For bar systems with 185 mm centre-to-centre spacing
Bill of material
9677.905
BEST
Part number
9677.905
INFO
PDF Catalog
PDF Catalog
B
Width
100 mm
H
Height
916 mm
BEZ1
Designation 1
Connection adaptor 1400 A, 690 V
BEZ2
Designation 2
3-pole, outlet bottom
AR
Connection of round conductors
6 - 300 mm²
VE
Packs of
1 pc(s).
GEW
Weight
11.500 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-37-03-04
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.