??
Catalog navigation
CAD model selection
Selectable products: 1
9677.780
HELP_VARIABLE
Company
Rittal
Description
Component adaptor - Rated current max. 1000 – 1600 A, screw attachment
Bill of material
9677.780
BEST
Part number
9677.780
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Component adaptor 630 A, 690 V
BEZ2
Designation 2
screw attachment, 3-pole, outlet bottom
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-04
CNSECLASS80
27-37-03-04
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.