??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
9677.770
HELP_VARIABLE
Company
Rittal
Description
Component adaptor - Rated current max. 1000 - 1600 A, clamp fastening
Bill of material
9677.770
BEST
Part number
9677.770
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Component adaptor 630 A, 690 V
BEZ2
Designation 2
clamping attachment, 3-pole, outlet bottom
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-04
CNSECLASS80
27-37-03-04
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.