??
Catalog navigation
CAD model selection
Selectable products: 1
9677.650
HELP_VARIABLE
Company
Rittal
Description
Cover strips - for contact hazard protection cover
Bill of material
9677.650
BEST
Part number
9677.650
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cover strips
BEZ2
Designation 2
for contact hazard protection (busbar system)
B
Width
100 mm
H
Height
67 mm
VE
Packs of
3 Pcs.
GEW
Weight
0.057 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-14-24-13
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D