??
Catalog navigation
CAD model selection
Selectable products: 1
9677.620
HELP_VARIABLE
Company
Rittal
Description
Busbar connectors - Busbar connectors
Bill of material
9677.620
BEST
Part number
9677.620
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
SV Busbar connectors for flat copper 60/100/120 x 10 mm
B
Width
60 mm
VE
Packs of
1 pc(s).
GEW
Weight
1.000 kg
CNSECLASS51
27-37-03-01
CNSECLASS70
27-40-06-06
CNSECLASS80
27-40-06-06
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.