??
Catalog navigation
CAD model selection
Selectable products: 1
9677.541
HELP_VARIABLE
Company
Rittal
Description
VX System attachment - for 185 mm busbar system
Bill of material
9677.541
BEST
Part number
9677.541
BEZ1
Designation 1
VX System attachment for 185 mm system
BEZ2
Designation 2
set for cabinet width 1200mm
B
For enclosure width
1200 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.