??
Catalog navigation
CAD model selection
Selectable products: 1
9677.075
HELP_VARIABLE
Company
Rittal
Description
NH slimline switch-disconnectors - Size 00 – 3
Bill of material
9677.075
BEST
Part number
9677.075
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
NH slimline switch-disconnector size 00, 160 A, 690 V
BEZ2
Designation 2
screw attachment, 3-pole, outlet top
B
Width
50 mm
H
Height
773 mm
BG
Size
00
VE
Packs of
1 pc(s).
GEW
Weight
5.100 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-14-02
CNSECLASS80
27-37-14-02
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.