??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
9676.814
HELP_VARIABLE
Company
Rittal
Description
Screw connections - for Flat-PLS busbar systems
Bill of material
9676.814
BEST
Model No.
9676.814
INFO
PDF Catalog
PDF Catalog
BEZ1
For systems
Flat-PLS 60 + 100
BEZ2
Screw design
M10 x 140
MD
Rated torque
20 Nm
VE
Packs of
8
L
Screw length
140 mm
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
0.792 kg
Embedded Preview + Generation
Previsualización
Descarga de CAD
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.