??
Catalog navigation
CAD model selection
Selectable products: 1
9676.700
HELP_VARIABLE
Company
Rittal
Description
Connection plates with studs M12/16 - for Flat-PLS
Bill of material
9676.700
BEST
Model No.
9676.700
INFO
PDF Catalog
PDF Catalog
BEZ1
For system
Flat-PLS
BEZ2
Terminal stud
M12
L
Stud length
30 mm
MD
Rated torque Terminal stud
40 Nm
MDS
Rated torque Screw M10
20 Nm
VE
Packs of
1
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
0.620 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D