??
Catalog navigation
CAD model selection
Selectable products: 1
9676.019
HELP_VARIABLE
Company
Rittal
Description
Busbar claws - for Flat-PLS
Bill of material
9676.019
BEST
Model No.
9676.019
INFO
PDF Catalog
PDF Catalog
BEZ1
For system
Flat-PLS
BEZ2
For busbar width
4 x B x 10 mm mm
BEZ3
Screw
Without screw
MD
Rated torque
15 Nm
VE
Packs of
1
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
0.120 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.