??
Catalog navigation
CAD model selection
Selectable products: 1
9674.990
HELP_VARIABLE
Company
Rittal
Description
Cover plate - slotted
Bill of material
9674.990
BEST
Model No. SV
9674.990
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cover plate
BEZ2
Designation 2
slotted
B
Width
1200 mm
H
Height
800 mm
VE
Packs of
1 pc(s).
GEW
Weight
3.760 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D