??
Catalog navigation
CAD model selection
Selectable products: 1
9666.966(2)
HELP_VARIABLE
Company
Rittal
Description
Distribution enclosures - Baying enclosure system VX25
Bill of material
9666.966(2)
BEST
Model No. VX
9666.966
DETAIL
Detail
BEZ1
Designation 1
ISV VX25-Enclosure
BEZ2
Designation 2
WHD 1100x2000x400mm
INFO
PDF Catalog
PDF Catalog
B
Width
1100 mm
H
Height
2000 mm
T
Depth
400 mm
GEW
Weight
146.000 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-14-24-09
CNSECLASS80
27-14-24-09
CNSETIM40
EC000214
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.