??
Catalog navigation
CAD model selection
Selectable products: 1
9666.932
HELP_VARIABLE
Company
Rittal
Description
ISV Installation kit - for new large enclosure system
Bill of material
9666.932
BEST
Model No.
9666.932
BEZ1
Designation 1
ISV Installation kit
BEZ2
Designation 2
for VX25 Enclosure, W=600mm, H=1800mm
B
Width
600 mm
H
Height
1800 mm
T
Depth
400/500/600 mm
B1
Width
591 mm
H1
Height
1711 mm
T1
Depth
278.5 mm
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
7.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.