??
Catalog navigation
CAD model selection
Selectable products: 1
9666.922
HELP_VARIABLE
Company
Rittal
Description
ISV Installation kit - for new large enclosure system
Bill of material
9666.922
BEST
Model No.
9666.922
BEZ1
Designation 1
ISV Installation kit
BEZ2
Designation 2
for VX25 Enclosure, W=1100mm, H=2000mm
B
Width
1100 mm
H
Height
2000 mm
T
Depth
400/600 mm
B1
Width
1091 mm
H1
Height
1911 mm
T1
Depth
278.5 mm
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
10.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.