??
Catalog navigation
CAD model selection
Selectable products: 1
9666.821
HELP_VARIABLE
Company
Rittal
Description
Installation kit - for AE
Bill of material
9666.821
BEST
Model No.
9666.821
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
SV Installation kit (ISV)
BEZ2
Designation 2
2 WU (500 mm), 4 U (600 mm)
BEZ3
Designation 3
for AE (WHD: 600x760x210 mm)
B
Width
600 mm
H
Height
760 mm
T
Depth
155 mm
VE
Packs of
1 pc(s)
GEW
Weight
6.120 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D