??
Catalog navigation
CAD model selection
Selectable products: 1
9666.732
HELP_VARIABLE
Company
Rittal
Description
Depth stay for installation kit ISV - for new large enclosure system
Bill of material
9666.732
BEST
Model No.
9666.732
BEZ1
Designation 1
Depth stay for installation kit ISV
BEZ2
Designation 2
For attaching the installation kit in the VX25 enclosure
BEZ3
Designation 3
for enclosure depth 400mm; 500mm; 600mm
B
Width
170 mm
H
Height
117 mm
T
Depth
400/500/600 mm
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D