??
Catalog navigation
CAD model selection
Selectable products: 1
9666.580
HELP_VARIABLE
Company
Rittal
Description
NH slimline fuse-switchdisconnector - modules
Bill of material
9666.580
BEST
Model No.
9666.580
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
NH slimline fuse-switchdisconnector modules
BEZ2
Designation 2
100mm, W/H 2/3
B
Width unit
500 mm
H
Height unit
450 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-24-02
CNSECLASS70
27-14-24-09
CNSECLASS80
27-40-06-08
CNSETIM40
EC001893
GEW
Gewicht
2.500 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D